0x8600-17 – Current – Voltage ratio of winding B

Index-Sub

Type

RW

Default

Range of values

Unit

Description

0x8600-17

S16

R/W**

4770

2000 – 6000

 

Current – Voltage ratio of winding B

[1]

Output voltage

[2]

Actual value

[3]

Ratio of current to voltage (I/V)

[4]

Setpoint

[5]

Output current

[6]

Offset

 

0x8600-15

This object specifies the offset, relative to 0, of the actually recorded analog current value in winding B.

0x8600-17

This object specifies the ratio of current to voltage (I/V) of the actually recorded analog current value in winding B.

A change is not required by default. If you want to change this value, "0x8C00-04 – Maximum motor current" should be set first to avoid an error message from the function module.