Explanation of the elements
Index-Sub | Index and subindex |
Sx | SIGNEDx data type |
Ux | UNSIGNEDx data type |
STG | STRING data type |
RW | Read, write access |
degC | Temperature in degrees Celsius (°C) |
inc | Increment – pulses from an encoder |
User | The [User] unit is a user-defined unit that you can set via 0x8180-02. |
* | Object that is mapped in the input/output area. If you write to this object via the acyclical channel, the value is overwritten with the next cycle. |
** | Object that can be written (with password protection) in all states of the state machine. Otherwise, objects can only be written in the "Switch-on inhibited" state. |