Technical data of encoder option
/EI8Z | /EK8Z | /AK8Z | |
---|---|---|---|
Encoder ability class | Medium class | High class | High class |
Motor series | DRN../DR2S../DR2L../DRU../DR2C.. (DR2C: only AK8Z) | ||
Motor sizes | 71 – 132S | 71 – 225 | |
Combination of brake/brake control | With motor-integrated BG1Z brake control: BE.. With motor-external brake control: BE.. brake and BE.. safety brake (functional safetyIn preparation. | ||
Combination of motor protection/temperature | Motor protection: TF (in winding) Motor protection/motor temperature: PI (Pt1000 in stator housing and motor temperature model with MOVI-C® inverters) | ||
Combination of forced cooling fans | Yes | ||
Encoder type | Incremental encoder | Incremental encoder | Multi-turn absolute encoder |
Interface | MOVILINK® DDI, coaxial | ||
MOVILINK® DDI type designation | DI.E.. | ||
Power requirement (24 V supply via MOVILINK® DDI) | 107 mA (without encoder: 60 mA) | ||
Electronic nameplate | ET2000 (MOVILINK® DDI, integrated) | ||
Voltage supply | DC 24 V (MOVILINK® DDI, integrated) | ||
Incremental resolution (Position steps per motor revolution) | 12 bit 4096 inc | 16 bit 65536 inc | – |
Single-turn resolution (Position resolution per motor revolution) | – | – | 16 bit 65536 inc |
Multi-turn resolution (max. counter for complete motor revolutions) | – | – | 16 bit 65536 inc |
Maximum permitted magnetic field external to the motor | Outer contour of the motor: 25 mT / 20 kA/m | Outer contour of the motor: 25 mT / 20 kA/m On the encoder housing: 10 mT / 8 kA/m | |
Vibration resistance according to EN 60068‑2‑6 | ≤ 10 g (f > 18.5 Hz) | ||
Shock resistance according to EN 60068‑2‑27 | ≤ 100 g (t = 6 ms, 18 pulses) | ||
Maximum speed | 6000 min-1 | ||
Degree of protection according to EN 60529 | IP66 | ||
Corrosion and surface protection | KS, OS1 – OS4, OSG
| ||
Installation altitudeObserve the restrictions of the ambient temperature and potential derating of the respective motor/inverter or of the brake and encoder design when used at an increased ambient temperature and/or depending on the installation altitude. | ≤ 3866 m | ||
Ambient temperature of motor | With MOVI-C® control cabinet inverters and MOVIMOT® flexible decentralized inverter: With MOVIMOT® advanced decentralized inverters: | ||
Cable length, maximumAlso dependent on the selected inverter type and configured PWM frequency and/or brake type; see documentation of the respective inverters. | 200 m | ||
Connection technology | KD1: M23 hybrid connector on terminal box (straight or angled, adjustable), motor connection 1.5 – 4 mm2 , brake connection 1 mm2 KDB: M23 hybrid plug connector on the terminal box (straight), 6 – 10 mm2 motor connection, 1.5 mm2 brake connection KD: Cable gland on the terminal box for 1.5 – 10 mm2 hybrid cable motor connection, 1 – 1.5 mm2 brake connection KDD: Motor and brake connection via cable gland, M23 signal plug connector (straight) on the terminal box | ||
Explosion protection | – | ||
Functional safety | – | YesIn preparation. |