Fault 70 Safe brake system
Fault: 70.1 (4033hex | 16435dec) Description: Cancellation of safe brake test. No enable signal. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Enable signal revoked during safe brake test. | Make sure that the enable signal is active during the safe brake test. |
Fault: 70.2 (4033hex | 16435dec) Description: Cancellation of safe brake test. Apply brake requested. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Basic unit requested brake application during safe brake test. | Make sure that no drive function is activated or no axis is in fault status. |
Fault: 70.3 (4033hex | 16435dec) Description: Cancellation of safe brake test. Safety sub-function active. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Instance of STO, SOS, SSx, SSR, SLI or SLP safety sub-functions activated during safe brake test. | Make sure that no safety sub-function is active during the safe brake test (only SLS, SSM are permitted). |
Fault: 70.4 (4033hex | 16435dec) Description: Cancellation of safe brake test. Load torque tolerance exceeded. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Measured load torque outside configured tolerance. | Make sure that the load torque deviates only by the configured tolerance value. |
Fault: 70.5 (4033hex | 16435dec) Description: Cancellation of safe brake test. Test torque not reached. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Basic unit does not deliver parameterized test torque. | – Check the parameterization of the device and adjust if necessary. – Make sure that the device has enough power for the test torque. |
Fault: 70.6 (4033hex | 16435dec) Description: Cancellation of safe brake test. Upper limit of test range exceeded. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Upper limit of configured test range exceeded during safe brake test. | – Configure a sufficiently large test range (test distance > moving clear distance). – Set the test direction properly. – Make sure that the movements can be performed and the system does not slip. |
Fault: 70.7 (4033hex | 16435dec) Description: Cancellation of safe brake test. Lower limit of test range exceeded. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Lower limit of configured test range exceeded during safe brake test. | – Configure a sufficiently large test range (test distance > moving clear distance). – Set the test direction properly. – Make sure that the movements can be performed and the system does not slip. |
Fault: 70.9 (4033hex | 16435dec) Description: Cancellation of safe brake test. "Distance tolerance positioning" parameter exceeded. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Measured retraction distance differs from parameterized retraction distance by more than "Distance tolerance positioning" parameter. | – Check the parameterization of the device and adjust if necessary. – Check the value of parameter "Distance tolerance positioning" and increase if necessary. – Make sure that the device has enough power for the test torque. |
Fault: 70.10 (4033hex | 16435dec) Description: Cancellation of safe brake test. FCB BDS fault. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
FCB BDS in basic unit returned unexpected value. Device cannot reach configured load torques or cannot maintain position. | Do not activate higher-priority FCB BDS in the basic unit during the safe brake test. |
Fault: 70.11 (4033hex | 16435dec) Description: Cancellation of safe brake test. Timeout of communication with basic unit. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Faulty communication with basic unit. | – Repeat the test. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. |
Fault: 70.12 (4033hex | 16435dec) Description: Cancellation of safe brake test. No safe digital output F-DO parameterized for the SBC safety sub-function. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
None of the safe digital outputs F-DO is set to brake control. | – Check the parameterization of the safety card. – Activate the SBC drive safety function on one of the safe digital outputs F‑DO. – Connect the brake rectifier at the same output channel F‑DO (e.g. SBM drive safety function). |
Fault: 70.13 (4033hex | 16435dec) Description: Cancellation of safe brake test. Positional tolerance exceeded in idle state. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Maximum movement permitted in idle state exceeded. Brake no longer holds torque or device cannot hold load. | – Check the positional tolerance and correct if necessary. – Make sure the device delivers the required braking torque. |
Fault: 70.14 (4033hex | 16435dec) Description: Cancellation of safe brake test. Speed above minimum speed after positioning. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Speed greater than parameterized minimum speed detected at end of retraction positioning. | – Check the parameterization of the device and adjust if necessary. – Make sure the device is not subject to overload. |
Fault: 70.15 (4033hex | 16435dec) Description: Cancellation of safe brake test. Current speed above minimum speed after activation of FCB BDS. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
After ready for operation signaled by the basic unit (drive in idle state), a speed greater than the parameterized minimum speed has been detected. | Check the minimum speed, and adjust if necessary. |
Fault: 70.16 (4033hex | 16435dec) Description: Cancellation of safe brake test. Effective direction of torque not correct. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Torque specified by basic unit has wrong effective direction for current test step. | – Check the parameterization of the device and adjust if necessary. – Make sure that direction of rotation reversal is correct. |
Fault: 70.17 (4033hex | 16435dec) Description: Cancellation of safe brake test. New device parameterization. | ||
---|---|---|
| Response: FS – system fault | |
Cause | Measure | |
Safety card parameterized again using Assist CS.. tool while safe brake test is running. | – Acknowledge the fault. – Restart the safe brake test. – Do not set the parameters of the safety card during the safe brake test. |
Fault: 70.18 (4033hex | 16435dec) Description: Cancellation of safe brake test. Fault acknowledgment. | ||
---|---|---|
| Response: FS – system fault | |
Cause | Measure | |
Fault acknowledged during safe brake test. | Deactivate the safe brake test before acknowledging the fault. |
Fault: 70.19 (4033hex | 16435dec) Description: Cancellation of safe brake test. Drive safety function signals limit value violation. | ||
---|---|---|
| Response: FS – system fault | |
Cause | Measure | |
Limit violation signaled by drive safety function active at the same time (e.g. SLS) during safe brake test. | – Use the fault memory to check which drive safety function signaled the limit violation. – Refer to the measures in the fault description to eliminate the fault. |
Fault: 70.20 (4033hex | 16435dec) Description: Cancellation of safe brake test. Safety card fault. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Fault detected by safety card during safe brake test. | – Use the fault memory to check which fault occurred at the same time. – Refer to the measures in the fault description to eliminate the fault. |
Fault: 70.22 (4033hex | 16435dec) Description: Cancellation of safe brake test. No measured values in load torque test. | ||
---|---|---|
| Response: FS – system fault | |
Cause | Measure | |
No torque or insufficient values measured during load torque test. | – Deactivate the load torque test. To do so, set the load torque for horizontal applications to "0". – Increase the test duration. |
Fault: 70.23 (4033hex | 16435dec) Description: Cancellation of safe brake test. No measured values. | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
No braking torque or insufficient values measured during safe brake test. | – Increase the test duration. – If the fault occurs repeatedly, replace the device and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. |
Fault: 70.24 (4033hex | 16435dec) Description: Inverter firmware not compatible | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
The parameters "Duration of torque buildup" and "Duration of torque reduction" require an inverter firmware from version V 6.00. | – Set the value "0" for both parameters. – Perform a firmware update. |