Cable cross section 2.5 mm2
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UL: 28128443 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: brown, male |
| M23, female (SH1/KH1)SpeedTec connector | ||||
CE/UL: 18191304 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
Open |
| M23, without encoding ring, female | ||||
CE/UL: 18191355 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, without encoding ring, male |
| M23, without encoding ring, female | ||||
