Connection of cables with open end

The following table shows the core assignment of cables with the following part numbers:

Part numbers

18191290, 18191304

Assembly

Open cable end

Motor connection depending on brake control

Prefabricated connector

Without brake

Conductor color/core cross section

Identification

Assembly

Description

Signal

Contact

Black
1.5 or
2.5 mm2

U/L1

Not prefabricated

Motor phase connection U

U

U

Black
1.5 or
2.5 mm2

V/L2

Not prefabricated

Motor phase connection V

V

V

Black
1.5 or 2.5 mm2

W/L3

Not prefabricated

Motor phase connection W

W

W

Green/yellow
1.5 or 2.5 mm2

-

Not prefabricated

Protective earth connection

PE

PE

Black
1.0 mm2

BK/1

Not prefabricated

-The X2040 connector does not feed the signals of the brake into the device.

Brake

13

C

Black
1.0 mm2

BK/2

Not prefabricated

-The X2040 connector does not feed the signals of the brake into the device.

Brake

15

B

Black
1.0 mm2

BK/3

Not prefabricated

-The X2040 connector does not feed the signals of the brake into the device.

Brake

14

D

White 0.34 mm2

-

Not prefabricated

Temperature sensor+ connection

Temp +

H

Blue 0.34 mm2

-

Not prefabricated

Temperature sensor- connection

Temp -

L

Gray 0.34 mm2

-

Not prefabricated

ReservedReserved wires must be isolated and fixed in the connection box.

-

-

Pink 0.34 mm2

-

Not prefabricated

ReservedReserved wires must be isolated and fixed in the connection box.

-

-