Technical data of hybrid cables

The following table shows the technical data of the hybrid cable:

Properties

Type: Leoni
LEHC 005796
Rev. 0
28123336

Type: Leoni
LEHC 005770
Rev. 0
28123344

Type: Leoni
LEHC 005775
Rev. 0
28123395

Type: Leoni
LEHC 005776
Rev. 0
28123409

UL properties

UL Subject 758, Style 21223 and
CSA-C22.2 No.210,
UL Style 21223 80° C 1000 V FT1
cUL AWM I/II A/B 80°C 1000 V FT1
E47543

UL Subject 758, Style 2570 and
CSA-C22.2 No.210,
UL Style 2570 80° C 1000 V FT1
cUL AWM I/II A/B 80°C 1000 V FT1
E47543

Test voltage core/core

4.0 kV 50 Hz AC

Test voltage core/shield

3.0 kV 50 Hz AC

Operating voltage

position [5]

1000 V

Surge impedance
position [1]

50 ±2Ω

Damping
position [1]

Nom. 17.5 dB/100 m at 100 MHz

Operating temperature

-40 °C to +80 °C (fixed installation)

-30 °C to +80 °C (cable carrier)

-40 °C to +80 °C (fixed installation)

Weight of cable

Nom. 332 kg/km

Nom. 392 kg/km

Nom. 312 kg/km

Nom. 361 kg/km

Bending radii

5 × outer diameter (fixed installation)

10 × outer diameter (cable carrier)

Bending cycles

Min. 5 million

Outer diameter

15.7 ±0.5 mm

16.7 ±0.5 mm

15.2 ±0.5 mm

16.1 ±0.5 mm

Chemical properties

  • Oil resistance according to DIN VDE 0282-10/HD 22.10 S2
  • Oil resistance according to
    DIN EN 50363‑4-1
  • Flame retardant according to UL 1581 section 1060 Vertical Flame Test (FT1)
  • Flame retardant according to CSA C22.2 No.3-92 Vertical Flame Test (FT1)
  • Flame retardant according to IEC 60332-1-2
  • Free of paint-wetting impairment substances
  • Halogen-free according to IEC 60754-1
  • General fuel resistance (e.g. diesel, gasoline)
  • General resistance to acids, alkalis, and cleaning agents
  • General resistance against dusts
  • General resistance against
  • Microbes and fungi
  • Generally hydrolysis-resistant
  • General resistance against
  • UV radiation

–