Assignment of optional plug connectors

Additional information
  • X1203_1 and X1203_2: AC 400 V connection
  • X2203_1 and X2203_2: AC 400 V connection
  • X2326_1 and X2326_2: PAC connection for AC 400 V, DC 24 V backup voltage and communication, output
  • X2327_1 and X2327_2: PA connection for AC 400 V and DC 24 V backup voltage, output
  • X1523: DC 24 V backup voltage, input
  • X2313, X2313_1 and X2313_2: DC 24 V backup voltage, output
  • X4251_1 and X4251_2: EtherCAT/SBusPLUS, output

SEW-EURODRIVE GmbH & Co KG

Edition: 04 / 24

© Copyright: 2024

Index

MOVI-C® FIELD CONTROLLER

Language

  • Deutsch
  • English
  • Français
  • Español
  • Brasileiro
  • 汉语
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Electrical installation
  • Assignment of optional plug connectors