Status display

The status of the prioritized terminal control (e.g. message "Prioritized terminal control active" or group message "Manual mode/prioritized terminal control active") can be output as follows:

  • Via a binary output
  • Via a relay
  • Via a status word bit
  • Via a message bit
  • Via the visual 7-segment display
  • Via the "DRIVE" LED
  • For units without a 7-segment display (MOVIMOT®.., MOVIGEAR®, MOVITRAC® advanced), the "DRIVE" LED flashes green with a frequency of 1 Hz (= manual mode/prioritized terminal control).

INFORMATION

Process data communication is completely deactivated in firmware version 9.00. Therefore, the process data for the higher-level controller is not updated. The process data thus indicates the previous operating state.
As of firmware version 9.50, process data communication remains active. The process data reports the current status to the higher-level controller.