Parameterization mode

The following parameterization modes are available to perform the device startup:

Easy mode

Easy startup with predefined control interface.

  • Setting parameters, setpoints, and additional functions can only be set using the mechanical setting elements (potentiometer and DIP switch) at the device.
  • Startup does not require any software or keypads.
  • When you switch to Easy mode, all parameters are reset to the delivery state.
  • All device parameters are write-protected.

Exceptions:

  • You can also change the parameters for device address configuration and the parameterization mode when the device is set to Easy mode.

Easy mode is only available up to firmware version < 11.

Expert mode

Expert mode is a parameterization mode that allows full access to all device functions via the MOVISUITE® engineering software or the CBG.. keypad.

  • The predefined connection interfaces of the device can be adjusted to the requirements of the application.
  • You can deactivate the mechanical setting elements. In this way, you activate their parameterized substitute values.
  • You can set the device parameters.

The parameterization mode can be set via the MOVISUITE® engineering software or the CBG.. keypad.

[1]

Basic settings > authorizations > parameterization mode > Expert mode