Technical data
HV brake control /B | |
---|---|
Voltage supply | From the DC link of the device |
Disconnection time toff | 10 – 20 ms |
Brake | Inverter | |
---|---|---|
Size 1 | Size 2 | |
Nominal voltage | AC 100 – 525 VSome brake types with low nominal voltage may be incompatible with the max. holding current of the brake control.(230 V recommended) | |
Control voltage | DC 45 – 250 V | |
Holding current IG | max. DC 0.6 A | max. DC 1.1 A |
Accelerator current | max. DC 2.0 A | max. DC 5.0 A |