Functions
HV brake control /B | Control type | ||
---|---|---|---|
Standard | Voltage control | ||
Functional safety | Availability with safety brakes | Not available | |
Explosion protection | Availability for applications in an explosion-protected area | Not available | For information on installation and startup, refer to the operating instructions of the motor. INFORMATION Install MOVIMOT® flexible only outside of the explosion-protected area. |
Brake control
| Supported | SEW brakes
| Brakes from SEW-EURODRIVE and third-party brakes in compatible voltage and current ranges |
Control functions |
|
| |
Monitoring functions of the brake control and the brake |
|
| |
| |||
Brake chopper function | General description | The brake control uses the brake coil to dissipate the regenerative energy from the DC link of the inverter. With this brake chopper function and the optional braking resistor, 2 independent paths for dissipating regenerative energy are available. INFORMATION: This function is deactivated if the CSL51A (/SLA) or CSS51A (/SSA) option is integrated. | Not available |
Optimum energy consumption | The brake chopper function achieves optimum energy consumption for brake coils with a nominal voltage of AC 230 V. | ||
Brake condition monitoring
| Condition recording |
| Not available
|
Air gap measurement Brake lining reserve (Ratio, % specification, parameter 8437.11)
| 100% brake lining reserve: Minimum air gap (no wear) Counting increments and air gap range depend on the brake type and size | ||
0% brake lining reserve: Maximum air gap (maximum wear) | |||
Brake coil Temperature in °C, parameter 8437.5) | Measurement increment: 1 K | ||
Thermal brake coil utilization Ratio, % specification, | 0%: | ||
100%: |