Potentiometer f2

NOTICE

Loss of the ensured degree of protection if the screw plug of the potentiometer is not installed or not installed correctly.
Damage to the device.
  • After setting the setpoint, make sure the screw plug of the potentiometer has a seal and screw it in.

Use the potentiometer f2 to adjust speed setpoint f2.

  • When the device is set to Easy mode, the predefined setpoint is always active at the potentiometer f2.
  • Easy mode is only available up to firmware version < 11.
  • The potentiometer f2 can be deactivated in Expert mode. In this case, the parameterizable replacement value is activated as speed setpoint f2.

The following figure shows how to scale the speed setpoint f2 using potentiometer f2:

1)

Depending on the selected direction of rotation, the parameter Application limit positive or the parameter Application limit negative are used to scale the speed setpoint f2.

For the application limit, refer to the MOVISUITE® parameter tree in the following menu: Functions > Monitoring functions > Limit values > Application limit.