Parameter application limit speed
The following table shows the default setting of the Application limit speed parameter:
Startup | Drive unit
| Default setting parameter | ||
---|---|---|---|---|
Automatic
or
Manual | MOVIGEAR® classic
| 2000 min-1 | ||
C3C.. CMP.. DR2C..
| Rated speed of the motor | |||
DRN.. DR2S.. | 50 Hz | 2-pole | 6000 min-1 | |
4-pole | 2000 min-1 | |||
6-pole | 2000 min-1 | |||
8-pole | 1500 min-1 | |||
60 Hz | 2-pole | 7200 min-1 | ||
4-pole | 3600 min-1 | |||
6-pole | 2400 min-1 | |||
8-pole | 1800 min-1 | |||
Perform | The parameter Application limit speed is not changed during startup. Check the parameter and set it according to the drive system. Default value 2000 min-1 |