Potentiometer f1

NOTICE

Loss of the ensured degree of protection if the screw plug of the potentiometer is not installed or not installed correctly.
Damage to the device.
  • After setting the setpoint, make sure the screw plug of the potentiometer has a seal and screw it in.

Use the f1 potentiometer to adjust speed setpoint f1.

  • When the device is set to Easy mode, the predefined setpoint is always active at the potentiometer f1.
  • Easy mode is only available up to firmware version < 11.
  • The potentiometer f1 can be deactivated in Expert mode. In this case, the parameterizable replacement value is activated as speed setpoint f1.

The following figure shows how to scale the speed setpoint f1 using potentiometer f1:

1)

Depending on the selected direction of rotation, the parameter Application limit – positive speed or the parameter Application limit – negative speed are used to scale the speed setpoint f1.

For the application limit, refer to the MOVISUITE® parameter tree in the following menu: Functions > Monitoring functions > Limit values > Application limit.