Digital inputs
Digital inputs | ||
---|---|---|
Number of inputs | 1 (+ 1) | |
Input type | PLC-compatible according to EN 61131‑2 (digital inputs type 3) DI01: Ri ≈ 4.5 kΩ, sampling cycle ≤ 2 ms DIO01: Ri ≈ 4.0 kΩ, sampling cycle ≤ 2 ms Signal level | |
DC +11 to +30 V | = "1" = contact closed | |
DC -3 to +5 V | = "0" = contact open | |
Sensor/actuator supply | DC 24 V according to EN 61131-2, External-voltage proof and short-circuit proof | |
Maximum cable length | 30 m |