Technical data of the CBG.. keypads
Keypad | CBG21A | CBG22A |
|---|---|---|
Part number | 28238133 | 28277554 |
Interfaces | D‑sub, 9‑pin, female (CAN interface) | |
USB 2.0 mini B, female (PC connection) | ||
Operating temperature | 0 °C to 60 °C | |
Degree of protection | IP40 according to EN 60529 | |
Dimensions H × W × D | 110 × 65 × 20 mm | |
Display size H × W | 37 × 49 mm | |
Diagonal screen measurement | 2.4" (61 mm) | |
Display resolution H × W | 240 × 320 pixels | |