Connection of the cable with open end at connection X1650
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
|---|---|---|---|---|---|---|---|---|---|
28117786, 28117794 |
Prefabrication | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Open cable end | Description | Prefabricated plug connector | |||||||
| |||||||||
Conductor color/ | Identification | Prefabrication | Signal | Contact | |||||
Black 2.5 mm2 | 1 | Not prefabricated | DC 24 V input/L1 | +24V/L1 | 1 | ||||
Black 2.5 mm2 | 2 | Not prefabricated | 0V48 reference potential/N2 | 0V48/N2 | 2 | ||||
Black 2.5 mm2 | 3 | Not prefabricated | 0V24 reference potential/N1 | 0V24/N1 | 3 | ||||
Black 2.5 mm2 | 4 | Not prefabricated | DC 48 V connection/L2 | +48V/L2 | 4 | ||||
Black 2.5 mm2 | 5 | Not prefabricated | Functional earth | FE |
| ||||

