X4142: Engineering interface
The following table shows information about this connection:
Function | ||
---|---|---|
Engineering interface (CAN) |
Connection type | ||
---|---|---|
M12, 5‑pin, female, B‑coded, color: black |
Pin assignment | ||
---|---|---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | Res. | Reserved |
2 | 24V_OUT | DC 24 V auxiliary outputOnly use this output to supply components by SEW‑EURODRIVE. |
3 | 0V24_OUT | 0 V 24 reference potential1) |
4 | CAN_H | CAN High connection |
5 | CAN_L | CAN Low connection |
Additional information