X1650: DC 48 V with 24 V backup voltage, input
The following table shows information about this connection:
Function |
---|
DC 48 V input with DC 24 V input backup voltage |
Connection type |
---|
M12, 5-pole, male, L-coded, color: black |
Pin assignment |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | +24V/L1 | DC 24 V input/L1 (for backup mode) |
2 | 0V48/N2 | 0V48 reference potential/N2 |
3 | 0V24/N1 | 0V24 reference potential/N1 (for backup mode) |
4 | +48V/L2 | DC 48 V connection/L2 |
FE | Functional earth |
Additional information