Temperature ranges
The following temperature ranges apply to the devices:
Temperature ranges | |
|---|---|
Motor | -30 °C to +40 °C |
Gearmotor | -20 °C to +40 °C |
Low temperature of gearmotor | -30 °C to +40 °C |
Special drives that are approved for use at low temperatures of -30 °C or lower have a corresponding temperature range specification on the nameplate. In the temperature range between 0 °C and 40 °C, the same technical data applies to the special drives as to the standard design of the drives. In addition, the following applies when the motor/gearmotor is cold during startup in the temperature range between -30 °C and 0 °C:
- Higher starting current and operating current
- Reduced no-load speed
- Reduced efficiency
INFORMATION
