Drive selection data
Certain data is required to be able to precisely define the components for your drive. These include:
Drive selection data | Your entry | ||
|---|---|---|---|
nG_max | Maximum output speed | min-1 | |
Mamax | Maximum output torque | Nm |
|
S.., ..% cdf | Duty type and cyclic duration factor (cdf) or exact load cycle can be entered. | ||
Mgen | Torque in regenerative | Nm |
|
ngen | Speed in regenerative | min-1 | |
M = f(t) | Torque characteristic of the application | ||
n = f(t) | Speed characteristic of the application |
|
|
ϑamb | Ambient temperature | °C | |
H | Installation altitude | m | |
Additional information