Process sequence and signal states
INFORMATION

For the behavior of the drive at standstill, observe the information in section "Stop functions" in the "Control functions" configuration menu of the inverter.
INFORMATION

Modulo operating modes can only be used if a cycle limit was set in the "Drive functions" configuration menu of the software module in the "FCB 09 Position control" submenu. The direction of rotation in this positioning mode results from the distance to the target position.
No. | Procedure | Data bit | Signal states |
|---|---|---|---|
[1] | Output stage enable/reset | DO 0 |
|
Operating mode 2^0 | DO 3 |
| |
Operating mode 2^1 | DO 4 |
| |
[3] to [6] and from [7] | Start/stop the axis via: Start/stop – positive | DO 1 or DO 2 |
|
[2], [5] | Specification of the setpoint table position (a new setpoint position is also applied during ongoing movement) | DO 5 | Example of selecting the binary-coded table position 2^0 and starting the positioning process. |
[6] to [7] | Interruption of travel by removing start/stop – positive | DO 1 | The motor decelerates along the set table deceleration and then stops subject to position control. |
Up to [2], [4] to [5] and from [8] | "In position" | DI 1 |
If the actual position lies within the configured window width, the feedback "In position" is issued and the corresponding bit of the table actual position is set. The drive stops subject to position control. |