Module configuration
Parameter group | Description |
|---|---|
Apply configuration | |
Change configuration | Button to activate the configuration fields for editing and to apply the changes made in this configuration menu. |
Operating mode | |
Operating mode | Selection of the operating mode:
|
Positioning mode | Selection of the positioning mode:
|
Additional mode (visible depending on the device) | Selection of an additional operating mode:
|
Debouncing cycles (visible depending on the device) | Definition of the number of program cycles over which the state of the binary input must be constant before evaluation takes place.
Information: The touchprobe input is excluded from these settings. |
Using MOVIKIT® default assignment (visible depending on the device) | |
Data bit assignment (DI4-7) |
|
Digital inputs |
|
Digital outputs |
|
Fixed setpoint travel parameters | |
Jog speed | Jog speed in user units |
Jog acceleration | Jog acceleration in user units |
Jog deceleration | Jog deceleration in user units |
Speed | Apply speed for all table positions |
Acceleration | Apply acceleration for all table positions |
Deceleration | Apply deceleration for all table positions |
Table positions | |
Define table positions using the following table parameters:
| |
Resulting assignment of data bits or digital inputs/digital outputs | |
Function assignment of the data bits or the digital inputs/digital outputs depending on the device and the configuration of the software module. | |