Touchprobe 1
INFORMATION

Only included if the "Sensor-based positioning" function is selected in the "Module configuration" configuration menu.
Parameter name | Value |
|---|---|
Status | |
Wait for trigger | Activated, if waiting for a trigger event. |
Index: 8352.2 | |
Trigger activated | Activated, if a trigger event has occurred. |
Index: 8352.2 | |
Detected value | Position at the time of the trigger event. |
Index: 8352.3 | |
Trigger | |
Source | Source for activating the trigger for recording a signal. |
Index: 8352.10 | |
Event | Selects the type of edge used for triggering:
|
Index: 8352.11 | |
Sensor delay rising edge | Delay of the sensor used for the rising edge at the trigger input. This time will be included in the calculation of the touchprobe event value. |
Index: 8352.12 | |
Sensor delay falling edge | Delay of the sensor used for the falling edge at the trigger input. This time will be included in the calculation of the touchprobe event value. |
Index: 8352.13 | |
Counter | Counter of trigger events. This value is incremented by the value 1 with each trigger event. |
Index: 8352.14 | |
Data source | |
Data source | Selects the data source for recording Information: If modulo limits have been configured, set "Actual position in user units – modulo" here. |
Index: 8352.30 | |
PO data format | Selects the format of the process data:
The data format is specified when accessing the PO data words. The PO data has a word width of 16 bits and can be compiled as a 32‑bit value using the PO data format. This parameter has no effect for data sources with a word width of 32 bits. |
Index: 8352.31 | |
Process data - modulo minimum | Modulo minimum of the source. Is required only if the data source is to be recorded at the time of the modulo change. |
Index: 8352.32 | |
Process data - modulo maximum | Modulo maximum of the source. Is required only if the data source is to be recorded at the time of the modulo change. |
Index: 8352.33 | |
Process data – delay | Delay of the process data. In the case of touchprobe, the value of the data source is recorded. Using this setting, the runtime of the process data can be compensated. |
Index: 8352.34 | |
Process data – cycle time | Cycle time of the process data. In the case of touchprobe, the value of the data source is recorded. Using this setting, the runtime of the process data can be compensated. |
Index: 8352.35 | |