Terminal assignment X17

Type: 15-pin D-sub socket contact

Terminal

Pin

Signal

X17

1

A track/clock+ encoder 3

2

B track/data+ encoder 3

3

C track/clock+ encoder 2

4

Data+ encoder 2

5

n. c.

6

TF

7

Color switching PXV

8

GND

9

A-track/clock- encoder 3

10

B-track/data- encoder 3

11

C-track/clock- encoder 2

12

Data encoder 2

13

24 V

14

TF

15

12 V