LEDs and terminal assignment of the MOVISAFE® CS..A safety option
Description | LED/ Terminal | Function |
---|---|---|
F-RUN LED F-ERR LED | F-RUN LED F-ERR LED | The LEDs indicate the status of the CS..A safety option (see chapter Status LEDs). |
XS: Slot for safety key | XS | Slot for safety key. |
CSS31A and CSB31A only: X17 (D-sub DA-15): 2nd encoder connection Not used for functional safety. | X17:1 – 15 | Assignment depends on connected encoder (see product manual, chapter CES11A multi-encoder card). |
CSA31A only: X17 (D-sub DA-15) | X17:1 – 15 | Assignment depends on connected encoder (See chapter Technical data > Encoder interface X17 for CSA31A). |
X60: Connection of digital inputs (plug-in spring-loaded terminals) | X60:1 F-DI00 | Safe digital input F-DI00. |
X60:2 F-DI01 | Safe digital input F-DI01. | |
X60:3 GND | Reference potential for safe inputs/outputs. | |
X60:4 GND | Reference potential for safe inputs/outputs. | |
X60:5 F-DI02 | Safe digital input F-DI02. | |
X60:6 F-DI03 | Safe digital input F-DI03. | |
X60:7 GND | Reference potential for safe inputs/outputs. | |
X60:8 GND | Reference potential for safe inputs/outputs. | |
X60:9 F-SS0 | DC 24 V sensor voltage supply for safe digital inputs F-DI00 and F-DI02. | |
X60:10 F-SS1 | DC 24 V sensor voltage supply for safe digital inputs F-DI01 and F-DI03. | |
X60:11 F-DO00_M | Safe digital output F-DO00_M (not with CSB21A). | |
X60:12 F-DO00_P | Safe digital output F-DO00_P (not with CSB21A). | |
X60:13 F-DO01_M | Safe digital output F-DO01_M (not with CSB21A) | |
X60:14 F-DO01_P | Safe digital output F-DO01_P (not with CSB21A). |