Technical data
CFN21A PROFINET fieldbus card | |
---|---|
Part number | 28231694 |
Power consumption | 2 W |
PROFINET | RT IRT (Isochronous Realtime) |
Conformance class | C |
Netload class | 3 |
Topology detection (LLDP) | Yes |
Automatic addressing (LLDP, DCP) | Yes |
Media redundancy (MRP) | Yes |
I&M data | I&M0 – I&M5 |
Application profiles | PROFIsafe, PROFIenergy |
Shared device | Yes |
Manufacturer ID | 010Ahex |
Baud rate | 100 Mbaud, full duplex |
Connection technology | RJ45 |
Ethernet switch | Integrated |
Ethernet switch switching technology | Cut through |
Ethernet switch latency period | 5.5 µs |
Ethertype 8892hex | PROFINET |
Ethertype 88B5 | SEW MOVI‑C® Address Editor |
Port numbers used | Port overview, see Online Support |
GSD file name | GSDML-Vx.xy-SEW-MOVI-C-MOVIDRIVE-yyymmdd-hhmmss |