General
Unit | MDX9.A-....-2.3-4-... | |||
---|---|---|---|---|
Size | 2 | 3 | ||
Type | 0070 | 0093 | 0140 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "Power consumption 24 V" and "Power section nominal power loss". | W | 51 | 72 | 105 |
Power consumption 24 V | W | 20 | ||
Power section interference suppression | – | EMC filter limit value category C2 according to EN 61800-3 | ||
PE connection | – | M4 screw | M4 screw and M6 bolt | |
Permitted number of times power may be switched on/off per minute | min-1 | 1 | ||
Minimum switch-off time for power off | s | 10 | ||
Mass | – | 4.4 | 5.7 |