Unit
MDX91A-....-5.3-4-...
Size
6
7
Type
0910
1130
1490
1770
2200
2500
3000
Nominal line voltage (according to EN 50160) Uline
–
3 × AC 380 – 500 V
Nominal line current AC Iline
A
81.9
102
134
159
198
225
270
Line frequency fline
Hz
50 – 60 ±5%
Controlled rectifier
Yes
Connection contacts X1
M10 bolt
M12 bolt