Encoder cable - /KKS plug connector connection variant
| Motor side | Inverter side |
Fixed installation |
Cable carrier installation | |
---|---|---|---|---|---|
Encoder type | Connector type | Cable cross section | Connector type | Part number | |
RH1M resolver | M23 | 5 × 2 × 0.25 mm2 | D-sub 15 | 13327429 | 13327437 |
AK0H, EK0H, AK1H, EK1H encoder | 4 × 2 × 0.25 mm2 + 2 × 0.5 mm2 | 13324535 | 13324551 |