Encoder cable - /KK connection variant
| Motor side | Inverter side |
Fixed installation |
Cable carrier installation | |
---|---|---|---|---|---|
Encoder type | Connector type | Cable cross section | Connector type | Part number | |
RH1M resolver | Open end | 5 × 2 × 0.25 mm2 | D-sub 15 | 13356356 | 13356364 |
AK0H / AK1H / EK1H encoder | 4 × 2 × 0.25 mm2 + 2 × 0.5 mm2 | 13356291 | 13356305 |