Parameters, setpoints

The following parameters and setpoints for the prioritized terminal control can be found in the MOVISUITE® engineering software > "Functions" > "Setpoints" > "Prioritized terminal control".

Basic settings

  • "Edge detection after STO and power ON"
  • The control signals at the digital inputs must always be present.
  • Selection:
    • "Signal level"
    • The function starts whenever the input signals are set or are already present.
    • "Positive signal edge (edge-controlled)"
    • The function only starts
    • - after resetting STO or
    • - after switching on the line voltage (power on) or
    • - after switching from 24 V backup mode to line operation (power on)
    • - when a positive edge of the "positive direction of rotation" or "negative direction of rotation" signal (0 → 1) occurs.

Status

  • "Prioritized terminal control – activation"
  • "Prioritized terminal control – positive direction of rotation"
  • "Prioritized terminal control – negative direction of rotation"
  • "Prioritized terminal control – speed 2"

Speed

  • "Speed 1 DT1"
  • "Speed 2 DT1"
  • "Speed 1 DT2"
  • "Speed 2 DT2"

Acceleration/deceleration

  • "Acceleration/deceleration DT1"
  • "Acceleration/deceleration DT2"