Coaxial cables with separate routing of power and signal cable
The power cable and signal cable can only be routed together up to a cable cross section of 10 mm2. With larger cable cross sections, the power cable is routed separately from the signal cable.
Motor side | Inverter side | |||||
---|---|---|---|---|---|---|
Contact | Signal | Conductor color | Conductor color IEC 60757 | Identification | Assembly | Description |
M23 | ||||||
DDI | DDI | Violet | VT |
| Coaxial connector | MOVILINK® DDI |