Encoder cable - plug connector connection variant

 

 

Motor side

 

Inverter side

Fixed installation

Cable carrier installation

Encoder type

Connector type

Cable cross section

Connector type

Part number

RH1M resolver

M23

5 × 2 × 0.25 mm2

D-sub 15

28125622

28125630

AK0H encoder

4 × 2 × 0.25 mm2 + 2 × 0.5 mm2

28125665

28125673