Technical data
Braking resistor | Unit | BW010-024 | BW010-050-T | BW010-108-T | |
---|---|---|---|---|---|
Part number | – | 17983266 | 17983274 | 19155298 | |
Peak braking power | kW | 57.2 | |||
Current-carrying capacity | 100% cdf | kW | 2.4 | 5 | 10.8 |
50% cdf | kW | 4.3 | 8.5 | 18.4 | |
25% cdf | kW | 7.7 | 15.0 | 32.4 | |
12% cdf | kW | 14.4 | 22.5 | 48.6 | |
6% cdf | kW | 22.8 | 38.0 | 57.2 | |
Observe the regenerative power limit of the inverter, see chapter Technical data of basic device. | |||||
Resistance value RBW | Ω | 10 ± 10% | |||
Tripping current IFThe tripping current must be reduced by 2% / 10 K at an ambient temperature above 40 °C. | A | 15.5 | 22.4 | 32.9 | |
Design | – | Wire resistor | Grid resistor mounting position 1 | ||
Power connections | – | Screw terminal | M8 bolt | ||
Cable cross section | mm2 | 0.5 – 10 | – | ||
Tightening torque | Nm | 1.5 – 1.8 | 5 – 6 | ||
PE connection | – | M4 bolt | M6 bolt | ||
Tightening torque PE | Nm | 1.5 – 1.8 | 2.5 – 3 | ||
Degree of protection | – | IP20 in accordance with EN 60529 | |||
Ambient temperature ϑamb | °C | -30 – 40 | |||
Mass | kg | 8 | 12 | 17.5 |