CFC
The CFC control mode is a current-controlled control mode. The CFC control mode allows the operation of asynchronous and synchronous motors with maximum torque dynamics. For this purpose, the current components for the magnetic flux and for the torque generation are controlled separately.
The control mode requires information about the rotor angle and the motor speed. For this reason, an encoder feedback (motor encoder) is always necessary.
For asynchronous motors, only the relative rotor angle is necessary. Thus, an incremental encoder is sufficient.
The control mode requires the absolute position for synchronous motors. In the case of encoder types that do not provide an absolute value, a commutation must be performed before every first enable after booting the system (FCB 18).
The advantage of the CFC control mode is the very high dynamics that can be achieved, as a control reserve for reaching the dynamic maximum torque is always available. For this reason, the CFC control mode is suitable for drives with highly dynamic motion control.