Limit values
Parameter designation | Value |
|---|---|
Application limits | |
Positive speed | Limits the maximum positive speed permitted for moving the system (in user units). |
Index: 8357.10 | |
Negative speed | Limits the maximum negative speed permitted for moving the system (in user units). |
Index: 8357.11 | |
Acceleration | Limits the maximum acceleration permitted for accelerating the system (in user units). |
Index: 8357.12 | |
Delay | Limits the maximum deceleration permitted for braking the system (in user units). |
Index: 8357.13 | |
Jerk time | Limits the jerk time (in milliseconds). The jerk time is effective for stop FCBs and in manual mode. The positioning process extends to twice the set jerk time. |
Index: 8357.14 | |
Torque | Limits the maximum torque that may be applied to the system (in % of the nominal motor torque). |
Index: 8357.15 | |
Apparent output current | Value to which the inverter output current is limited (in amperes). |
Index: 8357.16 | |
Emergency stop deceleration | Deceleration value that is used as the active ramp for the FCB 14 Emergency stop drive function. An emergency stop can be programmed as a response to a fault. |
Index: 8357.20 | |
Limit values from startup | |
Maximum speed at motor shaft | Maximum permitted speed at the motor shaft calculated from motor data and gear unit data during startup (in min-1). |
Index: 8360.9 | |
Maximum torque at the motor shaft | Maximum permitted torque at the motor shaft calculated from motor data and gear unit data during startup (in Newton-meters). |
Index: 8360.11 | |