Basic settings
Parameter group | Description |
|---|---|
Control source | |
Source | Selection of the control signal source (e.g. fieldbus or EtherCAT®/SBusPLUS) |
Index: 8366.4 | |
Drive train | |
Show drive train 2 | Setting whether only drive train 1 or drive trains 1 and 2 are to be processed. INFORMATION: Drive train 2 is only available with single-axis modules and can be used, for example, to implement emergency mode without encoder feedback. The user units and the speed window for the "Setpoint/actual speed comparison" signal must be set identical with those of drive train 1. |
Up to version 9.X.X.200: | Index: 8347.6 Offset 0, bit 7 |
From version 10.X.X.200: | Index: 8463.3 Offset 0, bit 7 |
Functions used | |
Variable jerk time (1 PD) |
|
Up to version 9.X.X.200: | Index: 8347.6 Offset 0, bit 13 |
From version 10.X.X.200: | Index: 8463.3 Offset 0, bit 0 |
Parameter channel via process data (5 PD)
INFORMATION: The data is stored in volatile memory and is therefore not protected against power failure. |
|
Index: 8347.6 Offset 0, bit 15 | |
Variable torque limiting Q1 (2 PD) |
|
Up to version 9.X.X.200: | Index: 8347.6 Offset 0, bit 14 |
From version 10.X.X.200: | Index: 8463.3, bit 0 |
Minimum torque limit |
|
| Index: 8463.31 |
Use torque limits from profile value connection |
|
| Index: 8563.2 |
Touchprobe 1 (4 PD)
INFORMATION: The configuration menu is only visible when the additional function is activated. |
|
Up to version 9.X.X.200: | Index: 8347.6 Offset 0, bit 17 |
From version 10.X.X.200: | Index: 8463.3, bit 0 |
Brake test (1 PD) |
|
Up to version 9.X.X.200: | Index: 8347.6 Offset 0, bit 18 |
From version 10.X.X.200: | Index: 8463.3 Bit 0 |
Module identification | |
Module identification | Module names and version IDs |
Torque limiting | |
Minimum torque limit | Limitation of the torque specified via the application |
Index: 8347.6 Offset 2 | |
Use torque limits from profile value connection INFORMATION: Only available for devices with FW 9 or later. |
|
Index: 8563.2 Bit 0 | |
Fieldbus interface | |
Process data input PI 4 | Selection of the assignment of PI 4 (torque, relative apparent current or absolute apparent current) |
Up to version 9.X.X.200: | Index: 8347.6, offset 0, bits 8, 9 |
From version 10.X.X.200: | Index: 8463.3, bits 8, 9 |
Fieldbus interface | Representation of the process data profile |
Index: - | |