FCB 21 Brake test
INFORMATION
Only included if the function is activated in the "Basic settings" configuration menu under "Functions used".
"Use advanced settings" is deactivated
Parameter name | Description |
---|---|
Basic settings (settings of the general test parameters) | |
Use advanced settings | Display and use advanced settings. |
Index: 8521.20, bit 0 | |
Direction of rotation | Select the direction of the generated torque:
The "positive" or "negative" directions refer to rising or falling values of the relevant encoder in DT1. |
Index: 8521.1 | |
Torque input relative | Torque of the motor to be generated for testing the brake The specification is made in "% nominal motor torque". The torque is a relative torque with reference to the motor. Any additional load torque in the application must be taken into account by the user in terms of magnitude and direction when specifying the torque. |
Index: 8521.3 (Int 32) | |
Test duration | Time interval for applying the torque to the closed brake |
Index: 8521.6 (Int 32) | |
Measured motor torque relative | Measured proportion of the torque applied by the motor during the brake test. The value is displayed each time the brake test is performed. |
Index: 8521.9 (Int 32) | |
Actual values (display of status and test results) | |
Brake test active | Indicates whether the brake test is active. |
Index: 8521.8, bit 0 | |
Brake test aborted | Indicates whether an active brake test has been aborted, e.g. by revoking the enable, controller inhibit, or fault status. |
Index: 8521.8, bit 1 | |
Test result NOK | Indicates that the brake test has not been passed, e.g. due to excessive movement during the test. |
Index: 8521.8, bit 2 | |
Test result OK | Indicates that the brake test has been passed and the brake has been able to hold the torque. |
Index: 8521.8, bit 3 |
"Use advanced settings" is activated
Parameter name | Description |
---|---|
Basic settings (settings of the general test parameters) | |
Use advanced settings | Display and use advanced settings. |
Index: 8521.20, bit 0 | |
Direction of rotation | Select the direction of the generated torque:
The "positive" or "negative" directions refer to rising or falling values of the relevant encoder in DT1. |
Index: 8521.1 | |
Determine load torque | Select whether an application-specific load torque is to be determined automatically by FCB 21 or is to be specified by the user as a constant load torque. |
Index: 8521.23, bit 0 | |
Load torque INFORMATION: Can only be configured if "Determine load torque" is deactivated. | Existing application-specific load torque. The direction of the load torque is defined by the sign when entered (e.g. -20 Nm). |
Index: 8521.24 (Int 32) | |
Check load torque INFORMATION: Can only be configured if "Determine load torque" is deactivated. | Select whether the configured "load torque" is to be checked by FCB 21 using its own measurement. |
Index: 8521.30 | |
Permitted load torque tolerance INFORMATION: Can only be configured if "Check load torque" is activated. | Permitted tolerance for the load torque The configured value is taken into account as a ± tolerance for the specified "load torque". |
Index: 8521.31 (Int 32) | |
Test duration | Time interval for applying the torque to the closed brake |
Index: 8521.6 (Int 32) | |
Duration of torque buildup | Time interval for building up the torque against the applied brake |
Index: 8521.25 (Int 32) | |
Duration of torque reduction | Time interval for reducing the torque against the applied brake |
Index: 8521.26 (Int 32) | |
Activate test for 2 brakes | Activate testing of a second brake. The second brake is tested automatically after the first brake. INFORMATION: Testing 2 brakes requires additional wiring for separate control of the brakes. For further information, refer to chapter Brake test. |
Index: 8521.32, bit 0 | |
Brake 1/brake 2 (settings of specific test parameters for brake 1/2) | |
Encoder selection | Select the relevant encoder that checks for possible movement during the test:
|
Index for brake 1: 8521.29 Index for brake 2: 8521.59 | |
Actual speed source | Displays the current encoder assignment for "actual speed source" in DT1 |
Index: 8565.2 | |
Actual position source | Displays the current encoder assignment for "actual position source" in DT1 |
Index: 8565.3 | |
Permitted movement during testing | Permitted movement during the brake test If the value is exceeded, the test result is NOK. |
Index for brake 1: 8521.27 (Int 32) Index for brake 2: 8521.57 (Int 32) | |
Mechanical backlash | A mechanical backlash can be entered. The value is added internally to the "permitted movement during testing". |
Index for brake 1: 8521.28 (Int 32) Index for brake 2: 8521.58 (Int 32) | |
Torque input | Torque for testing the brake An application-specific load torque is taken into account internally by FCB 21 (determined load torque or input at "Load torque"). |
Index for brake 1: 8521.21 (Int 32) Index for brake 2: 8521.51 (Int 32) | |
Torque input relative – display value | Displays the converted value of the "torque input" in % of the nominal motor torque Only the "torque input " without load torque is taken into account here. |
Index for brake 1: 8521.22 (Int 32) Index for brake 1: 8521.52 (Int 32) | |
Brake release time in DT1 | Current brake release time in DT1 |
Index: 8355.3 (Int 32) | |
Brake application time in DT1 | Current brake application time in DT1 |
Index: 8355.4 (Int 32) | |
Actual values (display of status and test results irrespective of the tested brake) | |
Brake test active | Indicates that the brake test is active. |
Index: 8521.8, bit 0 | |
Brake test aborted | Indicates that an active brake test has been aborted, e.g. by revoking the enable, controller inhibit, or fault status. |
Index: 8521.8, bit 1 | |
Load torque determined/specified | Indicates the load torque determined by FCB 21 or specified by the user at "Load torque". |
Index: 8521.11 (Int 32) | |
Actual values – brake 1/brake 2 (status and test results brake 1/2) | |
Test result NOK | Indicates that the brake test has not been passed, e.g. due to excessive movement during the test. |
Index brake 1: 8521.8, bit 2 Index brake 2: 8521.8, bit 4 | |
Test result OK | Indicates that the brake test has been passed and the brake has been able to hold the torque. |
Index brake 1: 8521.8, bit 3 Index brake 2: 8521.8, bit 5 | |
Apply brake signal INFORMATION: Displayed only if "Activate test for 2 brakes" is active. | Indicates that the brake is applied for testing. |
Index brake 1: 8521.8, bit 6 Index brake 2: 8521.8, bit 7 | |
Measured motor torque | Proportion of the total torque generated by the motor during the brake test. |
Index brake 1: 8521.10 (Int 32) Index brake 2: 8521.40 (Int 32) | |
Total torque | Torque with which the brake was tested. |
Index brake 1: 8521.12 (Int 32) Index brake 2: 8521.42 (Int 32) | |
Measured movement | Movement determined during the brake test. |
Index brake 1: 8521.13 (Int 32) Index brake 2: 8521.43 (Int 32) |