Basic settings
Parameter group | Description |
|---|---|
Drive train | |
Show drive train 2 | Setting whether only drive train 1 or drive trains 1 and 2 are to be processed. Drive train 2 is only available with single-axis modules and can be used, for example, to implement emergency mode without encoder feedback. The user units and the speed window for the "Setpoint/actual speed comparison active" signal must be parameterized identically with those of drive train 1. |
Index: 8347.6 Offset 0, bit 7 | |
IEC name: - | |
Functions used | |
Variable jerk time | This additional function extends the range of functions by providing the ability to specify the jerk time. The additional function extends the process data length by one process data word. INFORMATION: When using the additional function, refer to the more detailed information in chapter Variable jerk time via process data. |
Index: 50040.100 | |
IEC name: - | |
Brake test | Activate or deactivate the function for using the FCB 21 brake test drive function. INFORMATION: When using the additional function, refer to the more detailed information in chapter Brake test. |
Index: 50000.105 | |
IEC name: - | |
Variable torque limiting Q1
Information: This function is only available with MOVISUITE® permission level "advanced". The configuration menu becomes visible when activated. | The torque limit can be specified variably via the application. The configuration value "Torque" in the Limit values configuration menu will only be effective in the cases described in chapter Variable torque limiting Q1. For fieldbus operation, the process data length is extended by 2 process data words. |
Index: 50040.101 | |
IEC name: - | |
Touchprobe 1
Information: The Configuration menu becomes visible when activated. | This additional function extends the range of functions by providing the ability to read the acquired position and the trigger counter during a trigger event. In combination with the "Touchprobe positioning absolute" operating mode, a trigger event can also be positioned at a position that is relative to the touchprobe position. The additional function extends the process data length by 4 process data words. For further information, refer to chapter Touchprobe 1. |
Index: 50000.20 | |
IEC name: - | |
Energy coupling Information: The Configuration menu becomes visible when activated. | Activate or deactivate the function to couple the software module with a power supply module for exchanging energy data. The actual function is implemented via a software module on the power supply module when it is activated. |
Index: 50100.240 | |
IEC name: - | |
Additional process values of the inverter
INFORMATION: See also Additional process values of the inverter. | Activate or deactivate the function for configuring additional process values (process input data) of the inverter. Afterwards, they are transferred via the fieldbus interface. |
Index: - | |
IEC name: - | |