Fieldbus interface
Parameter name | Description |
---|---|
Fieldbus configuration | |
Activate fieldbus connection |
|
Index: 50000.150 | |
IEC name: – | |
Start address | Start address of the fieldbus process data words in the array of the bus system. Counting starts at 1. |
Index: 50000.151 | |
IEC name: – | |
Basic process data | Number of process data for the software module without activated "Functions used" |
Index: 50000.159 | |
IEC name: – | |
Process data of the function used | Additional process data of the activated "Functions used" |
Index: 50000.161 | |
IEC name: – | |
Process data for additional process values of the inverter | Additional process values of the inverter |
Index: 50000.104 | |
IEC name: – | |
Optional process data | Additional process data due to the activated "Optional process data" |
Index: – | |
IEC name: – | |
Additional process data for user program | Additional process data that is not occupied by the software module and can be freely assigned by the user. The assignment of this process data must be programmed in the IEC program. |
Index: 50000.160 | |
IEC name: – | |
Process data length | Length of the process data of the software module |
Index: – | |
IEC name: – | |
Decimal places via fieldbus | |
Define the number of decimal places for position, speed, acceleration, and jerk via fieldbus. | |
Index: 50000.155 (position), 50000.156 (speed), 50000.157 (acceleration), 50000.158 (jerk) | |
PROFINET diagnostic alarms | |
Activate diagnostic alarms
INFORMATION: A current device description file must be available for the texts to be displayed correctly. | Send errors and warnings as PROFINET diagnostic alarms so that they can be read in plain text. |
Index: 50000.164 | |
IEC name: – | |
Slot number | Position of the software module on the fieldbus. Slot number 1 corresponds to the 1st freely available slot. For more information, refer to the "Controllers of the MOVI-C® Modular Automation System – Startup with PROFINET/PROFIsafe" manual |
Index: – | |
IEC name: – | |
Fieldbus interface | |
MOVIKIT® default assignment for process data input PI 4 | Actual torque |
Index: 50040.12 | |
IEC name: – |