AS-Interface devices from SEW-EURODRIVE
The following device types can be set on the SEW‑EURODRIVE inverter:
Device type | Number of | Device profile | Master profile | Maximum number | Maximum cycle time | Ext. ID1 code | Specification | |
|---|---|---|---|---|---|---|---|---|
Binary | 4 DI/4 DO | S.7-F | M1, M3, M4 | 1 | 31 | 5 ms | Yes | V2.x |
A/B | 4 DI/4 DO | S-7.A.7 | M4 | 1A device or B device | 62 | 20 ms DO (control bits) 10 ms DI (status bits) | No | V3.0 |
8 DI/8 DO | S-7.A.A | M4 | 1A device or B device | 62 | 40 ms | No | V3.0 | |
Double | 4 DI/4 DO | A deviceFor drive control via cyclic data exchange of data bits DI/DO. | M4 | 2 | 31 | 20 ms DO (control bits) 10 ms DI (status bits) | No | V3.0 |
B deviceFor exchange of inverter parameters. Information regarding transmission times can be found in chapter "Acyclic serial data transmission of data words". | – | |||||||
8 DI/8 DO | A deviceFor drive control via cyclic data exchange of data bits DI/DO. | M4 | 2 | 31 | 40 ms | No | V3.0 | |
B deviceFor exchange of inverter parameters. Information regarding transmission times can be found in chapter "Acyclic serial data transmission of data words". | – | |||||||
The device type is set using DIP switches. A description of the switch settings can be found in chapter Setting the device type with DIP switches.
The cycle time applies to the cyclic data exchange and depends on the number of devices. For further information, refer to chapter Cycle times and data consistency of data transmission.
The value of the extended ID1 code is displayed in the MOVISUITE® engineering software in the inverter configuration under [Device properties] > [Communication] > [Fieldbus].