Setting the device type with DIP switches
The following table shows how the device type and device profile are set for AS-Interface communication using the DIP switches on the SEW‑EURODRIVE inverter.
DIP switch | Device type | Device profile | Profile configuration | |||||
|---|---|---|---|---|---|---|---|---|
S2/2 | S2/3 | S2/4 | I/O configuration | ID code | Ext. ID2 code | Ext. ID1 code | ||
OFF | OFF | OFF | Binary device | S-7.F | 7hex | Fhex | Ehex | FhexThe extended ID1 code can be changed for the binary device. |
ON | OFF | OFF | Double device A device for B device for | A device: | 7hex | Ahex | 7hex | 7hex |
B device: | 7hex | Ahex | 5hex | 7hex | ||||
OFF | ON | OFF | A/B device A device or | S-7.A.7 (CTT3) | 7hex | Ahex | 7hex | 7hex |
ON | ON | OFF | Double device A device for B device for | A deviceThe S-7.A.A profile (8 DI/8 DO) is designed by AS‑Interface for analog data transmission, which is why the data bits in the PLC are usually located in the data blocks for analog data. | 7hex | Ahex | Ahex | 7hex |
B device: | 7hex | Ahex | 5hex | 7hex | ||||
OFF | OFF | ON | A/B device A device or | S-7.A.A (CTT3)The S-7.A.A profile (8 DI/8 DO) is designed by AS‑Interface for analog data transmission, which is why the data bits in the PLC are usually located in the data blocks for analog data. | 7hex | Ahex | Ahex | 7hex |
ON | OFF | ON | Reserved | |||||
OFF | ON | ON | Reserved | |||||
ON | ON | ON | Reserved | |||||