Input
MOVIGEAR® performance | MGF.. | |||
---|---|---|---|---|
2-..-C | 4-..-C | 4-..-C/XT | ||
Torque class | 200 Nm | 400 Nm | ||
Size of electronics cover | Size 1 | Size 1 | ||
Nominal supply voltage | Vline | 3 x AC 380 – 500 V | 3 × AC 400 V -5% to AC 500 V +10% | |
Nominal line current | Iline | 1.6 A | 2.8 A | 3.7 A |
Imax | 5.1 A | 8.2 A | 10.7 A | |
Line frequency | fline | 50 – 60 Hz ±5% | ||
Maximum permitted rated short-circuit current at the line input | SCCR I_CC | 65 kA | ||
Maximum rated current of the supply fuse (branch circuit protection) |
| 40 kA |