Customer shaft
The following figure shows the customer shaft with contact shoulder [A] and without contact shoulder [B].

[1] | Hollow shaft |
[2] | Retaining screw with washer |
[3] | Retaining ring |
[4] | Customer shaft |
L8 | Length of customer shaft (With retaining ring positioned outside: Length of customer shaft L8+L4) |
L12 | Key length |
U | Key width |
F | Chamfer at the shaft end (always 1 mm with MOVIGEAR®) |
DK | Customer shaft diameter |
D | Hollow shaft diameter |
L9 | Screw-in depth of the included retaining screw |
L17/L18 | Cylinder section length with dimension H7 |