Dimensions and tightening torque for MGFA.2-..-C/MGFA.4-..-C
Tighten the retaining screw [2] with the tightening torque MS according to the following table:
Gear unit type | DH7 | DK 1) | L8 2) | L4 3) | L17 | L18 | F | U | L9 | Supplied | MS |
---|---|---|---|---|---|---|---|---|---|---|---|
mm | mm | mm | mm | mm | mm | mm | mm | mm | ISO 4017 | Nm | |
MGFA.2-..-C | 20 | 20 | 84.6 | 16.4 | 35 | 55 | 1 | 64) | 10 | M6×16-8.8 | 8 |
25 | 25 | 83.8 | 16.2 | 35 | 55 | 1 | 84) | 17 | M10×25-8.8 | 20 | |
30 | 30 | 83.8 | 16.2 | 35 | 55 | 1 | 84) | 17 | M10×25-8.8 | 20 | |
35 | 35 | 80 | 17.9 | 45 | 45 | 1 | 104) | 22 | M12×30-8.8 | 20 | |
40 | 40 | 89 | 12.85 | 35 | 55 | 1 | 125) | 30 | M16×40-8.8 | 40 | |
MGFA.4-..-C | 30 | 30 | 107.3 | 16.2 | 40 | 60 | 1 | 84) | 17 | M10×25-8.8 | 20 |
35 | 35 | 105.6 | 17.9 | 40 | 60 | 1 | 104) | 22 | M12×30-8.8 | 20 | |
40 | 40 | 105.5 | 17.65 | 40 | 60 | 1 | 124) | 29 | M16×40-8.8 | 40 |
1) | Up to a distance of at least 1.5 × DK, the diameter of the customer shaft must be ØDKh6, and with the other length ØDKg6 |
2) | Position of retaining ring: INSIDE The installation length of the customer shaft with contact shoulder [A] must be L8 -1 mm. The installation length of the customer shaft without contact shoulder [B] must be equal L8. With this configuration, the customer shaft can be pressed out using the optional assembly/disassembly kit (doesn't apply to MGF.2-C and 40 mm hollow shaft). |
3) | Position of retaining ring: OUTSIDE The installation length of the customer shaft with contact shoulder [A] must be (L8 + L4) -1 mm. The installation length of the customer shaft without contact shoulder [B] must be equal to L8 + L4. |
4) | For keyway types: DIN6885-1 (domed type) |
5) | For keyway types: DIN6885-3 (low type) |