Optional plug connector assignment

Additional information
  • X1203_1 and X1203_2: AC 400 V connection
  • X1206: AC 400 V connection (IN)
  • X2242: AC 400 V connection (OUT)
  • X1207: AC 400 V connection (IN)
  • X1217: PA connection for AC 400 V and 24 V backup voltage (IN)
  • X2328: PA connection for AC 400 V and 24 V backup voltage (OUT)
  • X5504: STO (3 cores)
  • X5505: STO (3 cores)
  • X5135: Digital inputs
  • X5136: Digital inputs, relay output
  • X1523: DC 24 V backup voltage, input
  • X1524: DC 24 V backup voltage, input (AUX-PWR)
  • X4142: Engineering interface

SEW-EURODRIVE GmbH & Co KG

Edition: 04 / 23

© Copyright: 2024

Index

MOVIGEAR® performance DAC

Language

  • Deutsch
  • English
  • 汉语
  • Brasileiro
  • Español
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Electrical installation
  • Optional plug connector assignment