X1523: DC 24 V backup voltage, input
The following table provides information about this connection:
Function |
---|
Input DC 24 V backup voltage |
Connection type |
---|
M12, 5‑pin, male, L‑coded, color: light gray |
Pin assignment |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | +24V/L1 | DC 24 V input/L1 (for backup mode) |
2 | 0 V 24/N2 | 0 V 24 reference potential/N2 (for DC 24 V /BES brake rectifier) |
3 | 0 V 24/N1 | 0 V 24 reference potential/N1 (for backup mode) |
4 | +24V/L2 | DC 24 V connection/L2 (for DC 24 V /BES brake rectifier) |
FE | Functional earth |
Devices with plug connectors X1523 and X2313 include additionally integrated auxiliary terminals which are exclusively intended for connecting the second voltage level (contacts 2 and 3). Do not change the installation of this auxiliary terminal.
Additional information