X1524: DC 24 V backup voltage, input (AUX-PWR)
The following table provides information about this connection:
Function |
---|
Input of DC 24 V backup voltage / DC 24 V supply (AUX-PWR) |
Connection type |
---|
M12, 4-pole, male, A-coded, color: black |
Pin assignment |
---|
Assignment | ||
---|---|---|
No. | Function | |
1 | +24 V | DC 24 V input (AUX-PWR) |
2 | Res. | Reserved |
3 | 0V24 | 0 V 24 Reference potential (AUX-PWR) |
4 | Res. | Reserved |